Letzte Aktualisierung: July 25 2024 23:36:47.

R50si-2000/4-1/2+-../..-5/0-1-R-..-S
Incremental modular rotary encoder without integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
R50si-2000/4-1/2+-../..-5/0-1-R-..-S
Incremental modular rotary encoder without integral bearing
Number of signal periods: 2000
Commutation signal: 4 pole pairs
Reference mark: A&B 90°
Output signal: ../..
Signal 1 with no specified
value / signal 2 with no
specified value
Max. scanning frequency:300.00 kHz
Power supply: 5 V (+-10 %)
Shaft: 1HG
Degree of protection: IP 00 (EN 60529)
Operating temperature: -30/+115 °C
Electrical connection: Bent plug connector,
double-row, 15-pin
Pin configuration: no specified value
Connecting direction: radial
Form of housing: without housing
Included part: Socket screw key hexagon
socket 1.27x42.00 - 0.05x
1.60 inch
Type of packaging: Collective package in
plastic container,
quantity of 8
Company identification: RENCO
Bought-in part without CE mark!CE conformity must
be ensured in the entire system.
Identnumber
Identnumber
722252-02
Number of signal periods
Number of signal periods
2000
Commutation signal
Commutation signal
4 pole pairs
Reference mark
Reference mark
A&B 90°
Output signal
Output signal
../.. Signal 1 with no specified value / signal 2 with no specified value
Max. scanning frequency
Max. scanning frequency
300.00 kHz
Power supply
Power supply
5 V (+-10 %)
Shaft
Shaft
1HG
Degree of protection
Degree of protection
IP 00 (EN 60529)
Operating temperature
Operating temperature
-30/+115 °C
Electrical connection
Electrical connection
Bent plug connector, double-row, 15-pin
Pin configuration
Pin configuration
no specified value
Connecting direction
Connecting direction
radial
Form of housing
Form of housing
without housing
Included part
Included part
Socket screw key hexagon socket 1.27x42.00 - 0.05x 1.60 inch
Type of packaging
Type of packaging
Collective package in plastic container, quantity of 8
Company identification
Company identification
RENCO
Bought-in part without CE mark!CE conformity must
be ensured in the entire system.