Letzte Aktualisierung: July 25 2024 23:36:47.

TT 460
3-D touch trigger probe for the measurement and inspection of tools.

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
TT 460
3-D touch trigger probe for the measurement and inspection of tools.
Fastening type: Fixing clamp fastening
Geometry of the stylus: Ø 25 mm probe contact
Degree of protection: IP68 (EN60529)
Power supply: 1.2-3.6V
Output signal: Radio/infrared
transmission
Operating temperature: +10/+40 °C
Cable type: w/o cable
Electrical connection: no specified value
Identnumber
Identnumber
728346-02
Fastening type
Fastening type
Fixing clamp fastening
Geometry of the stylus
Geometry of the stylus
Ø 25 mm probe contact
Degree of protection
Degree of protection
IP68 (EN60529)
Power supply
Power supply
1.2-3.6V
Output signal
Output signal
Radio/infrared transmission
Operating temperature
Operating temperature
+10/+40 °C
Cable type
Cable type
w/o cable
Electrical connection
Electrical connection
no specified value
Downloads / CAD / Mounting / Documentation
Successor product
Identnumber
Identnumber
1192582-03