Letzte Aktualisierung: July 25 2024 23:36:47.

MC 320T

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MC 320T
Design: compact operating panel
Memory type: Slot for CFR
Main computer type: single processor
Host computer CPU1: Intel Celeron M 1.0 GHz
Working memory of CPU1: 1024 MB
Data interface: RS232 + Ser.Port +
1xEthernet + 2xUSB + Ext01
+ USB extern +
Feed-/Spindle
potentiometer extern
Position encoder: 4x1Vpp/EnDat
Touch probe inputs: Workpiece touch probe +
tool touch probe
Power supply: 24 V NC
With integrated PLC
Display
12.0-inch diagonal / resolution XGA 1024 x 768
pixels
Identnumber
Identnumber
731359-01
Design
Design
compact operating panel
Memory type
Memory type
Slot for CFR
Main computer type
Main computer type
single processor
Host computer CPU1
Host computer CPU1
Intel Celeron M 1.0 GHz
Working memory of CPU1
Working memory of CPU1
1024 MB
Data interface
Data interface
RS232 + Ser.Port + 1xEthernet + 2xUSB + Ext01 + USB extern + Feed-/Spindle potentiometer extern
Position encoder
Position encoder
4x1Vpp/EnDat
Touch probe inputs
Touch probe inputs
Workpiece touch probe + tool touch probe
Power supply
Power supply
24 V NC
With integrated PLC
Display
12.0-inch diagonal / resolution XGA 1024 x 768
pixels
SCIP ID
SCIP ID
7203f9c7-f912-45c6-850b-d231b6b12f45
Downloads / CAD / Mounting / Documentation