Letzte Aktualisierung: July 22 2024 23:32:05.

AK ERO 6180
Scanning head for incremental modular angle encoder without integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK ERO 6180
Scanning head for incremental modular angle encoder without integral bearing
Line count: 4096
Output signal: ~1Vpp
Cutoff frequency (-3 dB): 200.00 kHz
Reference mark: Square-wave pulse
Operating temperature: 0/+50 °C
Power supply: 5 V (+-10 %)
Electrical connection, Built-in D-sub connector
combination: without housing, 2-row,
male, 9-pin (64S009) and
female housing, 1-row,
3-pin (91B003)
Assignment of elec. connection combination: D1029182
Degree of protection: IP00 (EN60529)
Cable length: 0.30 m
Identnumber
Identnumber
734869-03
Line count
Line count
4096
Output signal
Output signal
~1Vpp
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
200.00 kHz
Reference mark
Reference mark
Square-wave pulse
Operating temperature
Operating temperature
0/+50 °C
Power supply
Power supply
5 V (+-10 %)
Electrical connection, Built-in D-sub connector
combination
combination
without housing, 2-row, male, 9-pin (64S009) and female housing, 1-row, 3-pin (91B003)
Assignment of elec. connection combination
Assignment of elec. connection combination
D1029182
Degree of protection
Degree of protection
IP00 (EN60529)
Cable length
Cable length
0.30 m
SCIP ID
SCIP ID
8f4ae7bb-f8c2-4686-8a1a-ba1e2ec4f467
Downloads / CAD / Mounting / Documentation