Letzte Aktualisierung: July 24 2024 23:34:26.

AK ERO 6170
Scanning head for incremental modular angle encoder without integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK ERO 6170
Scanning head for incremental modular angle encoder without integral bearing
Line count: 9000
Output signal: TTLx50
Minimum edge separation:0.500 µs
Max. scanning frequency:10.00 kHz
Reference mark: Square-wave pulse
Operating temperature: 0/+50 °C
Power supply: 5 V (+-10 %)
Electrical connection: D-sub connector, 2-row,
with locking screws, with
integrated electronics,
coated, male, 15-pin
Pin configuration: D524225
Degree of protection: IP 00 (EN 60529)
Cable length: 1.00 m
Identnumber
Identnumber
734873-02
Line count
Line count
9000
Output signal
Output signal
TTLx50
Minimum edge separation
Minimum edge separation
0.500 µs
Max. scanning frequency
Max. scanning frequency
10.00 kHz
Reference mark
Reference mark
Square-wave pulse
Operating temperature
Operating temperature
0/+50 °C
Power supply
Power supply
5 V (+-10 %)
Electrical connection
Electrical connection
D-sub connector, 2-row, with locking screws, with integrated electronics, coated, male, 15-pin
Pin configuration
Pin configuration
D524225
Degree of protection
Degree of protection
IP 00 (EN 60529)
Cable length
Cable length
1.00 m
Downloads / CAD / Mounting / Documentation
  • CAD Download