Letzte Aktualisierung: July 25 2024 23:36:47.

IBV 6172
Interpolation and digitizing electronics for encoders with 1 Vpp signals

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
IBV 6172
Interpolation and digitizing electronics for encoders with 1 Vpp signals
Input signal: sinusoidal voltage signals
(1 Vpp)
Cutoff frequency (-3 dB): 500.00 kHz
Electrical connection: Flange socket M23, female,
12-pin
Pin configuration: D294999
Electrical connection 2:Flange socket M23, male,
12-pin
Pin configuration 2: D294999
Output signal: Square-wave signals, TTL
levels with 10-fold
interpolation
Reference pulse width: 90 °
Max. scanning frequency:100.00 kHz
Electrical connection 3:Flange socket M23, male,
12-pin
Pin configuration 3: D312730
Output signal 2: sinusoidal voltage signals
(1 Vpp)
Fault detection signal: for disturbance LOW
Power supply: 5 V (+-5 %)
Degree of protection: IP65 (EN60529)
Operating temperature: 0/+70 °C
Special characteristics, IBV/EXE/IDP: none
Identnumber
Identnumber
743020-01
Input signal
Input signal
sinusoidal voltage signals (1 Vpp)
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
500.00 kHz
Electrical connection
Electrical connection
Flange socket M23, female, 12-pin
Pin configuration
Pin configuration
D294999
Electrical connection 2
Electrical connection 2
Flange socket M23, male, 12-pin
Pin configuration 2
Pin configuration 2
D294999
Output signal
Output signal
Square-wave signals, TTL levels with 10-fold interpolation
Reference pulse width
Reference pulse width
90 °
Max. scanning frequency
Max. scanning frequency
100.00 kHz
Electrical connection 3
Electrical connection 3
Flange socket M23, male, 12-pin
Pin configuration 3
Pin configuration 3
D312730
Output signal 2
Output signal 2
sinusoidal voltage signals (1 Vpp)
Fault detection signal
Fault detection signal
for disturbance LOW
Power supply
Power supply
5 V (+-5 %)
Degree of protection
Degree of protection
IP65 (EN60529)
Operating temperature
Operating temperature
0/+70 °C
Special characteristics, IBV/EXE/IDP
Special characteristics, IBV/EXE/IDP
none
SCIP ID
SCIP ID
3a963168-e431-4834-b15d-8db995bafa10
Downloads / CAD / Mounting / Documentation