Letzte Aktualisierung: July 25 2024 23:36:47.

Measuring system MSA 770.51-0

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Measuring system MSA 770.51-0
Grating pitch: 10 µm, 25 fold
Accuracy: ±2 µm/m
Reference pulse A9: 60 mm from left
Power supply: +5 V ±5 %
Output signal: squarewave via Linedriver TTL
Cable code M84: K1, 3.5 m cable, connector L121
Connector configuration: D734912
Measuring length: 70 mm
Identnumber
Identnumber
743039-09
Grating pitch
Grating pitch
10 µm, 25 fold
Accuracy
Accuracy
±2 µm/m
Reference pulse A9
Reference pulse A9
60 mm from left
Power supply
Power supply
+5 V ±5 %
Output signal
Output signal
squarewave via Linedriver TTL
Cable code M84
Cable code M84
K1, 3.5 m cable, connector L121
Connector configuration
Connector configuration
D734912
Measuring length
Measuring length
70 mm
Downloads / CAD / Mounting / Documentation