Letzte Aktualisierung: September 26 2024 23:35:41.

EIB 3391Y
External Interface Box for connecting encoders with EnDat22 interface to subsequ
ent electronics with YASKAWA interface Special characteristics, only for scanni

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
EIB 3391Y
External Interface Box for connecting encoders with EnDat22 interface to subsequ
ent electronics with YASKAWA interface Special characteristics, only for scanni
ng head
interface electronics: LIC 401/411
Measuring step: 5 nm
Input interface: EnDat22
Output interface: YASKAWA
Electrical connection: D-sub connector, 2-row,
with shift latch, with
integrated electronics,
coated, female, 15-pin
Pin configuration: D545592
Electrical connection 2: D-sub connector, 2-row,
with locking screws,
male, 15-pin
Pin configuration 2: D806344
Cable type: PUR Ø 4.5 mm
Cable length: 0.50 m
Power supply: 3.6 V ... 14 V
Power loss max.: 700 mW
Degree of protection: IP40 (EN60529)
Operating temperature: 0/+70 °C
Identnumber
Identnumber
743119-01
interface electronics
interface electronics
LIC 401/411
Measuring step
Measuring step
5 nm
Input interface
Input interface
EnDat22
Output interface
Output interface
YASKAWA
Electrical connection
Electrical connection
D-sub connector, 2-row, with shift latch, with integrated electronics, coated, female, 15-pin
Pin configuration
Pin configuration
D545592
Electrical connection 2
Electrical connection 2
D-sub connector, 2-row, with locking screws, male, 15-pin
Pin configuration 2
Pin configuration 2
D806344
Cable type
Cable type
PUR Ø 4.5 mm
Cable length
Cable length
0.50 m
Power supply
Power supply
3.6 V ... 14 V
Power loss max.
Power loss max.
700 mW
Degree of protection
Degree of protection
IP40 (EN60529)
Operating temperature
Operating temperature
0/+70 °C
SCIP ID
SCIP ID
97aa15cc-578d-4c97-a1c9-2ff8ecd7b3e9
Downloads / CAD / Mounting / Documentation