Letzte Aktualisierung: August 13 2024 23:31:18.

EQN 1135
Absolute rotary encoder (multiturn) with integral bearing for mounting by stator
coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
EQN 1135
Absolute rotary encoder (multiturn) with integral bearing for mounting by stator
coupling
Differentiable revolutions: 4096
Positions per revolution: 8388608
Data interface: EnDat22
Output code: Binary
Power supply: 3.6 V ... 14 V
Coupling version: Stator coupling for
receding plane surface
(hole circle Ø43mm, M3)
Shaft: Blind hollow shaft for
axial fastening, inside
diameter 6 mm, driving
lug 2 mm, projecting
6.1mm
Degree of protection: IP40 (EN60529)
Operating temperature: -40/+110 °C
Electrical connection: Plug connector,
straight, double-row,
15-pin
Pin configuration: D608296
Connecting direction: Cable outlet for axial
and radial use
Type of packaging: Collective package in
box, quantity of 20
Safety concept: Functional safety
Please pay attention to the product documentation!
Identnumber
Identnumber
743587-53
Differentiable revolutions
Differentiable revolutions
4096
Positions per revolution
Positions per revolution
8388608
Data interface
Data interface
EnDat22
Output code
Output code
Binary
Power supply
Power supply
3.6 V ... 14 V
Coupling version
Coupling version
Stator coupling for receding plane surface (hole circle Ø43mm, M3)
Shaft
Shaft
Blind hollow shaft for axial fastening, inside diameter 6 mm, driving lug 2 mm, projecting 6.1mm
Degree of protection
Degree of protection
IP40 (EN60529)
Operating temperature
Operating temperature
-40/+110 °C
Electrical connection
Electrical connection
Plug connector, straight, double-row, 15-pin
Pin configuration
Pin configuration
D608296
Connecting direction
Connecting direction
Cable outlet for axial and radial use
Type of packaging
Type of packaging
Collective package in box, quantity of 20
Safety concept
Safety concept
Functional safety
Please pay attention to the product documentation!
Downloads / CAD / Mounting / Documentation