Letzte Aktualisierung: July 24 2024 23:34:26.

AK LIDA 48R
Scanning head for LIDA incremental exposed linear encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK LIDA 48R
Scanning head for LIDA incremental exposed linear encoder
Signal period: 40.000 µm
Reference mark: selectable by magnet
Output signal: sinusoidal voltage signals
(1 Vpp)
Cutoff frequency (-3 dB): 360.00 kHz
Power supply: 5 V (+-5 %)
Limit switch: active low
Cable type: PUR Ø 3.7 mm
Cable length: 0.30 m
Electrical connection: Flange socket M23 on
connection fixture, bolt
circle diameter 28 mm,
male, 12-pin
Pin configuration: D549380
Identnumber
Identnumber
745543-02
Signal period
Signal period
40.000 µm
Reference mark
Reference mark
selectable by magnet
Output signal
Output signal
sinusoidal voltage signals (1 Vpp)
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
360.00 kHz
Power supply
Power supply
5 V (+-5 %)
Limit switch
Limit switch
active low
Cable type
Cable type
PUR Ø 3.7 mm
Cable length
Cable length
0.30 m
Electrical connection
Electrical connection
Flange socket M23 on connection fixture, bolt circle diameter 28 mm, male, 12-pin
Pin configuration
Pin configuration
D549380
Downloads / CAD / Mounting / Documentation