Letzte Aktualisierung: July 22 2024 23:32:05.

MC 422D

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MC 422D
Host computer CPU1: Intel Celeron M 1.0
GHz
Working memory of CPU1: 1024 MB
Analog inputs: 3x analog ±10 V / 3x
PT100
Data interface: RS232 + RS485 +
1xEthernet + 2xUSB +
HR
With integrated PLC
Interface for color display
TFT XGA 1024x768 Pixel
Identnumber
Identnumber
747624-01
Host computer CPU1
Host computer CPU1
Intel Celeron M 1.0 GHz
Working memory of CPU1
Working memory of CPU1
1024 MB
Analog inputs
Analog inputs
3x analog ±10 V / 3x PT100
Data interface
Data interface
RS232 + RS485 + 1xEthernet + 2xUSB + HR
With integrated PLC
Interface for color display
TFT XGA 1024x768 Pixel
SCIP ID
SCIP ID
6d335330-1f45-4eb4-b785-88379bba03b6
Downloads / CAD / Mounting / Documentation