Letzte Aktualisierung: July 04 2024 23:33:36.

ND 123 QUADRA-CHEK
Digital readout for metrology applications

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ND 123 QUADRA-CHEK
Digital readout for metrology applications
Application: 2D Type of display: LCD screen
Number of encoder inputs: 3x Input signal: TTL
Electrical connection: Built-in D-sub connector
without housing, 2-row,
female, 9-pin
Pin configuration: D630596
Switch signal: no Software version: Standard software
Data interface: USB/RS232
Fastening type: on holder for mounting arm
Special characteristics, power cord: with 120 V power cord
Identnumber
Identnumber
749315-13
Application
Application
2D Type of display: LCD screen
Number of encoder inputs
Number of encoder inputs
3x Input signal: TTL
Electrical connection
Electrical connection
Built-in D-sub connector without housing, 2-row, female, 9-pin
Pin configuration
Pin configuration
D630596
Switch signal
Switch signal
no Software version: Standard software
Data interface
Data interface
USB/RS232
Fastening type
Fastening type
on holder for mounting arm
Special characteristics, power cord
Special characteristics, power cord
with 120 V power cord
SCIP ID
SCIP ID
216a3caf-3e82-4d24-9ce4-c5e049cba695
Downloads / CAD / Mounting / Documentation