Letzte Aktualisierung: July 22 2024 23:32:05.

EIB 192
External interface box with serial output interface for incremental encoders

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
EIB 192
External interface box with serial output interface for incremental encoders
Input signal: sinusoidal voltage
signals (1 Vpp)
Encoder ID: Incremental linear
encoder without distance
coded reference marks
Electrical connection: Flange socket with
coupling ring M23,
female, 12-pin
Data interface: Synchronous serial EnDat
2.2 without incremental
signals
Electrical connection 2: Flange socket M12, male,
8-pin
Signal period: 4.000 µm
Subdivision factor: 16384 fold
Limit switch: without
Number of clock pulses for position value transfer: 36
Power supply: 3.6 V ... 14 V
Degree of protection: IP65 (EN60529)
Special characteristics, Version only for PP (RI
IBV/EXE/IDP: monitoring)
Identnumber
Identnumber
749974-02
Input signal
Input signal
sinusoidal voltage signals (1 Vpp)
Encoder ID
Encoder ID
Incremental linear encoder without distance coded reference marks
Electrical connection
Electrical connection
Flange socket with coupling ring M23, female, 12-pin
Data interface
Data interface
Synchronous serial EnDat 2.2 without incremental signals
Electrical connection 2
Electrical connection 2
Flange socket M12, male, 8-pin
Signal period
Signal period
4.000 µm
Subdivision factor
Subdivision factor
16384 fold
Limit switch
Limit switch
without
Number of clock pulses for position value transfer
Number of clock pulses for position value transfer
36
Power supply
Power supply
3.6 V ... 14 V
Degree of protection
Degree of protection
IP65 (EN60529)
Special characteristics, Version only for PP (RI
IBV/EXE/IDP
IBV/EXE/IDP
monitoring)
SCIP ID
SCIP ID
cd0bd476-46f1-407e-bf2c-1675e3ead164
Downloads / CAD / Mounting / Documentation