Letzte Aktualisierung: July 25 2024 23:36:47.

EIB 192
External interface box with serial output interface for incremental encoders

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
EIB 192
External interface box with serial output interface for incremental encoders
Input signal: sinusoidal voltage
signals (1 Vpp)
Online compensation: H-Correction activated
(offset00, offset90,
amplitude ratio, phase)
Encoder ID: Incremental rotary or
angle encoder with
distance-coded reference
marks
Electrical connection: Flange socket with
coupling ring M23,
female, 12-pin
Data interface: Synchronous serial EnDat
2.2 without incremental
signals
Electrical connection 2: Flange socket M12, male,
8-pin
Line count: 247124
Nominal increment of coded reference marks,
reference marks: nominal increment = 2000
grating periods
Subdivision factor: 4096 fold
Limit switch: without
Number of clock pulses for position value transfer: 30
Power supply: 3.6 V ... 14 V
Degree of protection: IP65 (EN60529)
Identnumber
Identnumber
749974-06
Input signal
Input signal
sinusoidal voltage signals (1 Vpp)
Online compensation
Online compensation
H-Correction activated (offset00, offset90, amplitude ratio, phase)
Encoder ID
Encoder ID
Incremental rotary or angle encoder with distance-coded reference marks
Electrical connection
Electrical connection
Flange socket with coupling ring M23, female, 12-pin
Data interface
Data interface
Synchronous serial EnDat 2.2 without incremental signals
Electrical connection 2
Electrical connection 2
Flange socket M12, male, 8-pin
Line count
Line count
247124
Nominal increment of coded reference marks,
reference marks
reference marks
nominal increment = 2000 grating periods
Subdivision factor
Subdivision factor
4096 fold
Limit switch
Limit switch
without
Number of clock pulses for position value transfer
Number of clock pulses for position value transfer
30
Power supply
Power supply
3.6 V ... 14 V
Degree of protection
Degree of protection
IP65 (EN60529)
SCIP ID
SCIP ID
a0abf216-3194-42cd-b214-5f3016bfa10b
Downloads / CAD / Mounting / Documentation