Letzte Aktualisierung: August 08 2024 23:32:41.

EIB 8791

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
EIB 8791
Number of measured axes: 8
Connection measuring 8 x 1Vpp (A,B,C + Ri +
systems: Homing + Limit)
Encoder interface: 1Vpp
Encoder connection: Connector, M.D. ribbon,
female, 26-pin
Error compensation: Online- and
signal-shape-
compensated; filtering
and extrapolation can be
adjusted
Output interface: Ethernet
Electrical connection 3: Mounting box RJ45,
female, 8-pin
Output interface 2: PDLx4 Gen1.3 (PCIex4
Gen1 physics with
sideband signals and
supply)
Electrical connection 4: Contact strip iPass,
38-pin
Electrical connection 5: Inlet connector for
non-heating apparatus,
male 3-pin
Power supply: AC 100 V ... 240 V (±10
%), 50 Hz ... 60 Hz (±5
%)
Geometry of the part: 19" rack module, 1HE
Connection trigger: 8x Front-Trigger IO + 4x
Rear-Trigger IN + 4x
Rear-Trigger Out
Special characteristics, interface electronics: none
Degree of protection: IP20 (EN60529)
: 5000 m
Identnumber
Identnumber
768190-05
Number of measured axes
Number of measured axes
8
Connection measuring 8 x 1Vpp (A,B,C + Ri +
systems
systems
Homing + Limit)
Encoder interface
Encoder interface
1Vpp
Encoder connection
Encoder connection
Connector, M.D. ribbon, female, 26-pin
Error compensation
Error compensation
Online- and signal-shape- compensated; filtering and extrapolation can be adjusted
Output interface
Output interface
Ethernet
Electrical connection 3
Electrical connection 3
Mounting box RJ45, female, 8-pin
Output interface 2
Output interface 2
PDLx4 Gen1.3 (PCIex4 Gen1 physics with sideband signals and supply)
Electrical connection 4
Electrical connection 4
Contact strip iPass, 38-pin
Electrical connection 5
Electrical connection 5
Inlet connector for non-heating apparatus, male 3-pin
Power supply
Power supply
AC 100 V ... 240 V (±10 %), 50 Hz ... 60 Hz (±5 %)
Geometry of the part
Geometry of the part
19" rack module, 1HE
Connection trigger
Connection trigger
8x Front-Trigger IO + 4x Rear-Trigger IN + 4x Rear-Trigger Out
Special characteristics, interface electronics
Special characteristics, interface electronics
none
Degree of protection
Degree of protection
IP20 (EN60529)
5000 m
SCIP ID
SCIP ID
df428332-673e-4cec-ae33-a7490a2c7334
Downloads / CAD / Mounting / Documentation