Letzte Aktualisierung: July 18 2024 23:33:34.

ECN 1313
Rotary encoder with integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ECN 1313
Rotary encoder with integral bearing
Positions per revolution: 8192
Data interface: EnDat01
Output code: Binary
Line count: 512
Output signal: ~1Vpp
Cutoff frequency (-3 dB): 130.00 kHz
Power supply: 3.6 V ... 14 V
Coupling version: Expanding ring coupling
for 65mm mating diameter
Shaft: Blind hollow shaft for
axial fastening,
diameter 12.7 mm, depth
21 mm
Degree of protection: IP40 (EN60529)
Operating temperature: -40/+115 °C
Electrical connection: Plug connector,
straight, double-row,
12-pin, with locking
mechanism and walls
Pin configuration: D323746
Connecting direction: Cable outlet for axial
and radial use
Included part: self-locking screw M5
x25 -8.8 DIN 6912
Special characteristics, rotational encoders: Customer-specific
Please pay attention to the product documentation!
Identnumber
Identnumber
768295-02
Positions per revolution
Positions per revolution
8192
Data interface
Data interface
EnDat01
Output code
Output code
Binary
Line count
Line count
512
Output signal
Output signal
~1Vpp
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
130.00 kHz
Power supply
Power supply
3.6 V ... 14 V
Coupling version
Coupling version
Expanding ring coupling for 65mm mating diameter
Shaft
Shaft
Blind hollow shaft for axial fastening, diameter 12.7 mm, depth 21 mm
Degree of protection
Degree of protection
IP40 (EN60529)
Operating temperature
Operating temperature
-40/+115 °C
Electrical connection
Electrical connection
Plug connector, straight, double-row, 12-pin, with locking mechanism and walls
Pin configuration
Pin configuration
D323746
Connecting direction
Connecting direction
Cable outlet for axial and radial use
Included part
Included part
self-locking screw M5 x25 -8.8 DIN 6912
Special characteristics, rotational encoders
Special characteristics, rotational encoders
Customer-specific
Please pay attention to the product documentation!
Downloads / CAD / Mounting / Documentation