Letzte Aktualisierung: August 28 2024 23:33:54.

LIP 409A
Incremental exposed linear encoder for high accuracy

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
LIP 409A
Incremental exposed linear encoder for high accuracy
Signal period: 2.000µm
Thermal coefficient of
linear expansion: ~ 0*10-6K-1
Accuracy grade: ± 0.5µm
Measuring length: 2mm
Reference mark position: none
Fastening type: clamped
Output signal: sinusoidal voltage
signals (11 uAss)
Max. scanning frequency: 300.00kHz
Power supply: 5V+-5%
Cable type: polyurethane (PUR)
Ø4.5mm flexible
Cable length: 1.00m
Electrical connection: D-sub connector, male,
15-pin, 2-row with
integrated electronics,
coated
Pin configuration: D330978
Identnumber
Identnumber
771715-02
Signal period
Signal period
2.000µm
Thermal coefficient of
linear expansion
linear expansion
~ 0*10-6K-1
Accuracy grade
Accuracy grade
± 0.5µm
Measuring length
Measuring length
2mm
Reference mark position
Reference mark position
none
Fastening type
Fastening type
clamped
Output signal
Output signal
sinusoidal voltage signals (11 uAss)
Max. scanning frequency
Max. scanning frequency
300.00kHz
Power supply
Power supply
5V+-5%
Cable type
Cable type
polyurethane (PUR) Ø4.5mm flexible
Cable length
Cable length
1.00m
Electrical connection
Electrical connection
D-sub connector, male, 15-pin, 2-row with integrated electronics, coated
Pin configuration
Pin configuration
D330978
SCIP ID
SCIP ID
16c49004-d456-4d79-a069-41de67c2a574
Downloads / CAD / Mounting / Documentation