Letzte Aktualisierung: August 06 2024 23:33:33.

R35i-1000/4-6mm-LD/VC-5/5-1-A-H
Incremental modular rotary encoder without integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
R35i-1000/4-6mm-LD/VC-5/5-1-A-H
Incremental modular rotary encoder without integral bearing
Number of signal periods: 1000
Number of signal periods commutation: 4
Reference mark: A&B 90°
Output signal: LD/VC
Data and commutation, line
driver on data and voltage
comparator on commutation
Output frequency: 0.500 MHz
Power supply: 5 V / 5 V (+-10 %)
(separate Vcc and GND
supplies)
Shaft: Hollow through shaft with
radial fastening, diameter
6 mm
Degree of protection: IP 30 (EN 60529)
Operating temperature: -30/+115 °C
Electrical connection: Plug connector, straight,
double-row, 15-pin
Pin configuration: D730586
Connecting direction: axial
Form of housing: Housing with hole
Included part: Screw 2x M2.5x5.25mm
T8-hexalobular and socket
screw key (four-spline)
Type of packaging: Collective package in
plastic container,
quantity of 10
Company identification: RENCO
Please pay attention to the product documentation!
 
Identnumber
Identnumber
788619-3K
Number of signal periods
Number of signal periods
1000
Number of signal periods commutation
Number of signal periods commutation
4
Reference mark
Reference mark
A&B 90°
Output signal
Output signal
LD/VC Data and commutation, line driver on data and voltage comparator on commutation
Output frequency
Output frequency
0.500 MHz
Power supply
Power supply
5 V / 5 V (+-10 %) (separate Vcc and GND supplies)
Shaft
Shaft
Hollow through shaft with radial fastening, diameter 6 mm
Degree of protection
Degree of protection
IP 30 (EN 60529)
Operating temperature
Operating temperature
-30/+115 °C
Electrical connection
Electrical connection
Plug connector, straight, double-row, 15-pin
Pin configuration
Pin configuration
D730586
Connecting direction
Connecting direction
axial
Form of housing
Form of housing
Housing with hole
Included part
Included part
Screw 2x M2.5x5.25mm T8-hexalobular and socket screw key (four-spline)
Type of packaging
Type of packaging
Collective package in plastic container, quantity of 10
Company identification
Company identification
RENCO
Please pay attention to the product documentation!
 
Downloads / CAD / Mounting / Documentation