Letzte Aktualisierung: July 25 2024 23:36:47.

Measuring system MSA 810.51-2 P

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Measuring system MSA 810.51-2 P
Version: Air inlet
Grating pitch: 10 µm, 25 fold
Accuracy: ±5 µm/m
Reference pulse 02: centered
Power supply: +5 V ±5 %
Output signal: squarewave via Linedriver TTL
Switch signal: OC - active high imp.
Cable code XX1: Cable connectable right
Connector configuration: D728590
Measuring length: 70 mm
Identnumber
Identnumber
806040-02
Version
Version
Air inlet
Grating pitch
Grating pitch
10 µm, 25 fold
Accuracy
Accuracy
±5 µm/m
Reference pulse 02
Reference pulse 02
centered
Power supply
Power supply
+5 V ±5 %
Output signal
Output signal
squarewave via Linedriver TTL
Switch signal
Switch signal
OC - active high imp.
Cable code XX1
Cable code XX1
Cable connectable right
Connector configuration
Connector configuration
D728590
Measuring length
Measuring length
70 mm
Downloads / CAD / Mounting / Documentation