Letzte Aktualisierung: July 25 2024 23:36:47.

EIB 192F
External interface box with serial output interface for incremental encoders

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
EIB 192F
External interface box with serial output interface for incremental encoders
Input signal: sinusoidal voltage
signals (1 Vpp)
Online compensation: H-Correction activated
(offset00, offset90,
amplitude ratio, phase)
Encoder ID: Incremental linear
encoder
Electrical connection: Flange socket with
coupling ring M23,
female, 12-pin
Data interface: Serial interface
Electrical connection 2: Flange socket M23, male,
17-pin
Signal period: 0.512 µm
Subdivision factor: 16384 fold
Limit switch: without
Power supply: 3.6 V ... 14 V
Degree of protection: IP65 (EN60529)
Special characteristics, Customer-specific
IBV/EXE/IDP: version for LIP 2
Identnumber
Identnumber
807103-01
Input signal
Input signal
sinusoidal voltage signals (1 Vpp)
Online compensation
Online compensation
H-Correction activated (offset00, offset90, amplitude ratio, phase)
Encoder ID
Encoder ID
Incremental linear encoder
Electrical connection
Electrical connection
Flange socket with coupling ring M23, female, 12-pin
Data interface
Data interface
Serial interface
Electrical connection 2
Electrical connection 2
Flange socket M23, male, 17-pin
Signal period
Signal period
0.512 µm
Subdivision factor
Subdivision factor
16384 fold
Limit switch
Limit switch
without
Power supply
Power supply
3.6 V ... 14 V
Degree of protection
Degree of protection
IP65 (EN60529)
Special characteristics, Customer-specific
IBV/EXE/IDP
IBV/EXE/IDP
version for LIP 2
SCIP ID
SCIP ID
4928eb37-2dc2-4ddc-8da3-9191b12d7ef8
Downloads / CAD / Mounting / Documentation