Letzte Aktualisierung: March 25 2026 23:39:26.

EIB 192F
External interface box with serial output interface for incremental encoders

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
EIB 192F
External interface box with serial output interface for incremental encoders
Input signal: sinusoidal voltage
signals (1 Vpp)
Online compensation: H-Correction activated
(offset00, offset90,
amplitude ratio, phase)
Encoder ID: Incremental linear
encoder
Electrical connection: Flange socket with
coupling ring M23,
female, 12-pin
Data interface: Serial interface
Electrical connection 2:
Signal period: 4.000 µm
Nominal increment of coded reference marks,
reference marks: nominal increment = 5000
grating periods
Subdivision factor: 16384 fold
Limit switch: without
Power supply: 3.6 V ... 14 V
Protection rating: IP65 (EN60529)
ID number
ID number
807103-07
Input signal
Input signal
sinusoidal voltage signals (1 Vpp)
Online compensation
Online compensation
H-Correction activated (offset00, offset90, amplitude ratio, phase)
Encoder ID
Encoder ID
Incremental linear encoder
Electrical connection
Electrical connection
Flange socket with coupling ring M23, female, 12-pin
Data interface
Data interface
Serial interface
Electrical connection 2
Electrical connection 2
Signal period
Signal period
4.000 µm
Nominal increment of coded reference marks,
reference marks
reference marks
nominal increment = 5000 grating periods
Subdivision factor
Subdivision factor
16384 fold
Limit switch
Limit switch
without
Power supply
Power supply
3.6 V ... 14 V
Protection rating
Protection rating
IP65 (EN60529)
SCIP ID
SCIP ID
65f8eaab-9432-4eaf-a7fd-42cd54fd8304
Downloads / CAD / Mounting / Documentation