Letzte Aktualisierung: July 22 2024 23:32:05.

AK MS82 ~1Vpp ZZ G A
Scanning head incremental

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK MS82 ~1Vpp ZZ G A
Scanning head incremental
Grating period: 8.000 µm Reference mark: Reference mark active
Power supply: 5 V (+-5 %)
Output signal: sinusoidal voltage signals (1 Vpp)
Limit switch: Open collector - activ high
impedance
Limit switch 2: Open collector - activ high
impedance
Cable length: 3.00 m
Electrical connection: D-sub connector, 2-row,
metal housing, with locking screws, with
integrated electronics, male,15-pin
Pin configuration: D1385248
Connecting direction: Cable outlet right
Identnumber
Identnumber
807870-01
Grating period
Grating period
8.000 µm Reference mark: Reference mark active
Power supply
Power supply
5 V (+-5 %)
Output signal
Output signal
sinusoidal voltage signals (1 Vpp)
Limit switch
Limit switch
Open collector - activ high
impedance
Limit switch 2
Limit switch 2
Open collector - activ high
impedance
Cable length
Cable length
3.00 m
Electrical connection
Electrical connection
D-sub connector, 2-row,
metal housing, with locking screws, with
integrated electronics, male,15-pin
Pin configuration
Pin configuration
D1385248
Connecting direction
Connecting direction
Cable outlet right
SCIP ID
SCIP ID
0a264b3f-2aa5-460b-9d61-5bbab2492b0b
Downloads / CAD / Mounting / Documentation