Letzte Aktualisierung: July 25 2024 23:36:47.

ECN 2180
Absolute angle encoder (singleturn) with integral bearing for mounting by stator
coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ECN 2180
Absolute angle encoder (singleturn) with integral bearing for mounting by stator
coupling
System accuracy: ± 10.0''
Data interface: EnDat02
Positions per revolution: 33554432
Output code: Binary
Line count: 2048
Output signal: ~1Vpp
Cutoff frequency (-3 dB): 400.00 kHz
Power supply: 3.6 V ... 14 V
Coupling version: Stator coupling with
centering collar 85 mm
Shaft: Hollow through shaft
with eccentric clamping,
diameter 50 mm
Degree of protection: IP64 (EN60529)
Operating temperature: -10/+60 °C
Electrical connection: free cable end
Pin configuration: D512235
Connecting direction: Cable outlet for axial
and radial use
Cable length: 5.00 m
Cable type: PUR Ø 6.0 mm
Special characteristics, rotational encoders: none
Identnumber
Identnumber
810810-15
System accuracy
System accuracy
± 10.0''
Data interface
Data interface
EnDat02
Positions per revolution
Positions per revolution
33554432
Output code
Output code
Binary
Line count
Line count
2048
Output signal
Output signal
~1Vpp
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
400.00 kHz
Power supply
Power supply
3.6 V ... 14 V
Coupling version
Coupling version
Stator coupling with centering collar 85 mm
Shaft
Shaft
Hollow through shaft with eccentric clamping, diameter 50 mm
Degree of protection
Degree of protection
IP64 (EN60529)
Operating temperature
Operating temperature
-10/+60 °C
Electrical connection
Electrical connection
free cable end
Pin configuration
Pin configuration
D512235
Connecting direction
Connecting direction
Cable outlet for axial and radial use
Cable length
Cable length
5.00 m
Cable type
Cable type
PUR Ø 6.0 mm
Special characteristics, rotational encoders
Special characteristics, rotational encoders
none
SCIP ID
SCIP ID
d476b6ab-a985-439f-aafd-4401a7cedd50
Downloads / CAD / Mounting / Documentation