Letzte Aktualisierung: July 24 2024 23:34:26.

AK LIDA 28
Scanning head for LIDA incremental exposed linear encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK LIDA 28
Scanning head for LIDA incremental exposed linear encoder
Signal period: 200.000 µm
Reference mark: active
Output signal: sinusoidal voltage signals
(1 Vpp)
Cutoff frequency (-3 dB): 50.00 kHz
Power supply: 5 V (+-5 %)
Cable type: PUR Ø 4.3 mm
Cable length: 1.00 m
Electrical connection: D-sub connector, 2-row,
with locking screws, male,
15-pin
Pin configuration: D573679
Special characteristics,with integrated operating
scanning head: display
Identnumber
Identnumber
813054-02
Signal period
Signal period
200.000 µm
Reference mark
Reference mark
active
Output signal
Output signal
sinusoidal voltage signals (1 Vpp)
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
50.00 kHz
Power supply
Power supply
5 V (+-5 %)
Cable type
Cable type
PUR Ø 4.3 mm
Cable length
Cable length
1.00 m
Electrical connection
Electrical connection
D-sub connector, 2-row, with locking screws, male, 15-pin
Pin configuration
Pin configuration
D573679
Special characteristics,with integrated operating
scanning head
scanning head
display
Downloads / CAD / Mounting / Documentation