Letzte Aktualisierung: August 05 2024 23:34:53.
ROC 413
Absolute rotary encoder (singleturn) with integral bearing for separate shaft co
upling
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
ROC 413
Absolute rotary encoder (singleturn) with integral bearing for separate shaft co
upling
Data interface: SSI01r1
Positions per revolution: 8192
Output code: Gray
Line count: 512
Output signal: ~1Vpp
Cutoff frequency (-3 dB): 130.00 kHz
Power supply: 5 V (+-5 %)
Flange version: Clamping flange 36 mm,
bolt circle Ø 48 mm, 3 x
M4 Shaft: Solid shaft, diameter 10
mm, length 20 mm
Degree of protection: II 2G Ex d IIC T 120°C Gb
/ II 2D Ex tb IIIC T 120°C
Db Operating temperature: -20/+80 °C
Electrical connection: Coupling M23, male, 17-pin
Pin configuration: D288678
Connecting direction: radial
Cable length: 10.00 m
Special characteristics, rotational encoders: none
Included part: Protective cap [377109-01]
Absolute rotary encoder (singleturn) with integral bearing for separate shaft co
upling
Data interface: SSI01r1
Positions per revolution: 8192
Output code: Gray
Line count: 512
Output signal: ~1Vpp
Cutoff frequency (-3 dB): 130.00 kHz
Power supply: 5 V (+-5 %)
Flange version: Clamping flange 36 mm,
bolt circle Ø 48 mm, 3 x
M4 Shaft: Solid shaft, diameter 10
mm, length 20 mm
Degree of protection: II 2G Ex d IIC T 120°C Gb
/ II 2D Ex tb IIIC T 120°C
Db Operating temperature: -20/+80 °C
Electrical connection: Coupling M23, male, 17-pin
Pin configuration: D288678
Connecting direction: radial
Cable length: 10.00 m
Special characteristics, rotational encoders: none
Included part: Protective cap [377109-01]
Identnumber
Identnumber
815112-02
Data interface
Data interface
SSI01r1
Positions per revolution
Positions per revolution
8192
Output code
Output code
Gray
Line count
Line count
512
Output signal
Output signal
~1Vpp
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
130.00 kHz
Power supply
Power supply
5 V (+-5 %)
Flange version
Flange version
Clamping flange 36 mm, bolt circle Ø 48 mm, 3 x M4 Shaft: Solid shaft, diameter 10 mm, length 20 mm
Degree of protection
Degree of protection
II 2G Ex d IIC T 120°C Gb / II 2D Ex tb IIIC T 120°C Db Operating temperature: -20/+80 °C
Electrical connection
Electrical connection
Coupling M23, male, 17-pin
Pin configuration
Pin configuration
D288678
Connecting direction
Connecting direction
radial
Cable length
Cable length
10.00 m
Special characteristics, rotational encoders
Special characteristics, rotational encoders
none
Included part
Included part
Protective cap [377109-01]
Downloads / CAD / Mounting / Documentation
Brochure
- Rotary Encoders for potentially explosive atmospheres (ATEX) nur PDF, Brochure German
- Rotary Encoders (ATEX) for potentially explosive atmospheres, Brochure English
- Rotary Encoders for potentially explosive atmospheres (ATEX) nur PDF, Brochure English
- Rotary Encoders for potentially explosive atmospheres (ATEX) nur PDF, Brochure German
Mounting Instructions
- ROC 413 EnDat01/SSI, ROC 425 EnDat22, ROQ 425 EnDat10/SSI, ROQ 437 EnDat22 ATEX, Mounting Instructions Estonian
- ROC 413 EnDat01/SSI, ROC 425 EnDat22, ROQ 425 EnDat10/SSI, ROQ 437 EnDat22 ATEX, Mounting Instructions Finnish
- ROC 413 EnDat01/SSI, ROC 425 EnDat22, ROQ 425 EnDat10/SSI, ROQ 437 EnDat22 ATEX, Mounting Instructions el
- ROC 413 EnDat01/SSI, ROC 425 EnDat22, ROQ 425 EnDat10/SSI, ROQ 437 EnDat22 ATEX, Mounting Instructions hr
- ROC 413 EnDat01/SSI, ROC 425 EnDat22, ROQ 425 EnDat10/SSI, ROQ 437 EnDat22 ATEX, Mounting Instructions Latvian
- ROC 413 EnDat01/SSI, ROC 425 EnDat22, ROQ 425 EnDat10/SSI, ROQ 437 EnDat22 ATEX, Mounting Instructions lt
- ROC 413 EnDat01/SSI, ROC 425 EnDat22, ROQ 425 EnDat10/SSI, ROQ 437 EnDat22 ATEX, Mounting Instructions Dutch
- ROC 413 EnDat01/SSI, ROC 425 EnDat22, ROQ 425 EnDat10/SSI, ROQ 437 EnDat22 ATEX, Mounting Instructions Polish
- ROC 413 EnDat01/SSI, ROC 425 EnDat22, ROQ 425 EnDat10/SSI, ROQ 437 EnDat22 ATEX, Mounting Instructions Portuguese
ROC 413 EnDat01/SSI, ROC 425 EnDat22, ROQ 425 EnDat10/SSI, ROQ 437 EnDat22 ATEX, Mounting Instructions Czech
ROC 413 EnDat01/SSI, ROC 425 EnDat22, ROQ 425 EnDat10/SSI, ROQ 437 EnDat22 ATEX, Mounting Instructions Danish
ROC 413 EnDat01/SSI, ROC 425 EnDat22, ROQ 425 EnDat10/SSI, ROQ 437 EnDat22 ATEX, Mounting Instructions Hungarian
ROC 413 EnDat01/SSI, ROC 425 EnDat22, ROQ 425 EnDat10/SSI, ROQ 437 EnDat22 ATEX, Mounting Instructions Slovakian
ROC 413 EnDat01/SSI, ROC 425 EnDat22, ROQ 425 EnDat10/SSI, ROQ 437 EnDat22 ATEX, Mounting Instructions Slovenian
ROC 413 EnDat01/SSI, ROC 425 EnDat22, ROQ 425 EnDat10/SSI, ROQ 437 EnDat22 ATEX, Mounting Instructions Swedish
ROC 413 EnDat01/SSI, ROC 425 EnDat22, ROQ 425 EnDat10/SSI, ROQ 437 EnDat22 ATEX, Mounting Instructions ro
Successor product
Identnumber
Identnumber
815112-20