Letzte Aktualisierung: August 05 2024 23:34:53.
ROQ 425
Absolute rotary encoder (multiturn) with integral bearing for separate shaft cou
pling
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
ROQ 425
Absolute rotary encoder (multiturn) with integral bearing for separate shaft cou
pling
Data interface: SSI07r1
Positions per revolution: 8192
Differentiable revolutions: 4096
Output code: Gray
Line count: 512
Output signal: ~1Vpp
Cutoff frequency (-3 dB): 130.00 kHz
Power supply: 5 V (+-5 %)
Flange version: Synchro flange Ø 58 mm,
centering collar 50 mm,
bolt circle Ø 42 mm, 3 x
M4 Shaft: Solid shaft, diameter 6
mm, length 10 mm
Degree of protection: II 2G Ex d IIC T 120°C Gb
/ II 2D Ex tb IIIC T 120°C
Db Operating temperature: -20/+80 °C
Electrical connection: Coupling M23, male, 17-pin
Pin configuration: D288678
Connecting direction: radial
Cable length: 10.00 m
Special characteristics, rotational encoders: none
Included part: Protective cap [377109-01]
Absolute rotary encoder (multiturn) with integral bearing for separate shaft cou
pling
Data interface: SSI07r1
Positions per revolution: 8192
Differentiable revolutions: 4096
Output code: Gray
Line count: 512
Output signal: ~1Vpp
Cutoff frequency (-3 dB): 130.00 kHz
Power supply: 5 V (+-5 %)
Flange version: Synchro flange Ø 58 mm,
centering collar 50 mm,
bolt circle Ø 42 mm, 3 x
M4 Shaft: Solid shaft, diameter 6
mm, length 10 mm
Degree of protection: II 2G Ex d IIC T 120°C Gb
/ II 2D Ex tb IIIC T 120°C
Db Operating temperature: -20/+80 °C
Electrical connection: Coupling M23, male, 17-pin
Pin configuration: D288678
Connecting direction: radial
Cable length: 10.00 m
Special characteristics, rotational encoders: none
Included part: Protective cap [377109-01]
Identnumber
Identnumber
815115-08
Data interface
Data interface
SSI07r1
Positions per revolution
Positions per revolution
8192
Differentiable revolutions
Differentiable revolutions
4096
Output code
Output code
Gray
Line count
Line count
512
Output signal
Output signal
~1Vpp
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
130.00 kHz
Power supply
Power supply
5 V (+-5 %)
Flange version
Flange version
Synchro flange Ø 58 mm, centering collar 50 mm, bolt circle Ø 42 mm, 3 x M4 Shaft: Solid shaft, diameter 6 mm, length 10 mm
Degree of protection
Degree of protection
II 2G Ex d IIC T 120°C Gb / II 2D Ex tb IIIC T 120°C Db Operating temperature: -20/+80 °C
Electrical connection
Electrical connection
Coupling M23, male, 17-pin
Pin configuration
Pin configuration
D288678
Connecting direction
Connecting direction
radial
Cable length
Cable length
10.00 m
Special characteristics, rotational encoders
Special characteristics, rotational encoders
none
Included part
Included part
Protective cap [377109-01]
Downloads / CAD / Mounting / Documentation
Brochure
- Rotary Encoders for potentially explosive atmospheres (ATEX) nur PDF, Brochure German
- Rotary Encoders (ATEX) for potentially explosive atmospheres, Brochure English
- Rotary Encoders for potentially explosive atmospheres (ATEX) nur PDF, Brochure German
- Rotary Encoders for potentially explosive atmospheres (ATEX) nur PDF, Brochure English
Mounting Instructions
- ROC 413 EnDat01/SSI, ROC 425 EnDat22, ROQ 425 EnDat10/SSI, ROQ 437 EnDat22 ATEX, Mounting Instructions Dutch
- ROC 413 EnDat01/SSI, ROC 425 EnDat22, ROQ 425 EnDat10/SSI, ROQ 437 EnDat22 ATEX, Mounting Instructions Czech
- ROC 413 EnDat01/SSI, ROC 425 EnDat22, ROQ 425 EnDat10/SSI, ROQ 437 EnDat22 ATEX, Mounting Instructions lt
- ROC 413 EnDat01/SSI, ROC 425 EnDat22, ROQ 425 EnDat10/SSI, ROQ 437 EnDat22 ATEX, Mounting Instructions Hungarian
- ROC 413 EnDat01/SSI, ROC 425 EnDat22, ROQ 425 EnDat10/SSI, ROQ 437 EnDat22 ATEX, Mounting Instructions Slovakian
- ROC 413 EnDat01/SSI, ROC 425 EnDat22, ROQ 425 EnDat10/SSI, ROQ 437 EnDat22 ATEX, Mounting Instructions Swedish
- ROC 413 EnDat01/SSI, ROC 425 EnDat22, ROQ 425 EnDat10/SSI, ROQ 437 EnDat22 ATEX, Mounting Instructions ro
- ROC 413 EnDat01/SSI, ROC 425 EnDat22, ROQ 425 EnDat10/SSI, ROQ 437 EnDat22 ATEX, Mounting Instructions Portuguese
- ROC 413 EnDat01/SSI, ROC 425 EnDat22, ROQ 425 EnDat10/SSI, ROQ 437 EnDat22 ATEX, Mounting Instructions Polish
ROC 413 EnDat01/SSI, ROC 425 EnDat22, ROQ 425 EnDat10/SSI, ROQ 437 EnDat22 ATEX, Mounting Instructions Danish
ROC 413 EnDat01/SSI, ROC 425 EnDat22, ROQ 425 EnDat10/SSI, ROQ 437 EnDat22 ATEX, Mounting Instructions Estonian
ROC 413 EnDat01/SSI, ROC 425 EnDat22, ROQ 425 EnDat10/SSI, ROQ 437 EnDat22 ATEX, Mounting Instructions Finnish
ROC 413 EnDat01/SSI, ROC 425 EnDat22, ROQ 425 EnDat10/SSI, ROQ 437 EnDat22 ATEX, Mounting Instructions Latvian
ROC 413 EnDat01/SSI, ROC 425 EnDat22, ROQ 425 EnDat10/SSI, ROQ 437 EnDat22 ATEX, Mounting Instructions Slovenian
ROC 413 EnDat01/SSI, ROC 425 EnDat22, ROQ 425 EnDat10/SSI, ROQ 437 EnDat22 ATEX, Mounting Instructions bg
ROC 413 EnDat01/SSI, ROC 425 EnDat22, ROQ 425 EnDat10/SSI, ROQ 437 EnDat22 ATEX, Mounting Instructions el
ROC 413 EnDat01/SSI, ROC 425 EnDat22, ROQ 425 EnDat10/SSI, ROQ 437 EnDat22 ATEX, Mounting Instructions hr
Successor product
Identnumber
Identnumber
815115-21