Letzte Aktualisierung: August 05 2024 23:34:53.
EQN 425
Absolute rotary encoder (multiturn) with integral bearing for mounting by stator
coupling
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
EQN 425
Absolute rotary encoder (multiturn) with integral bearing for mounting by stator
coupling
Data interface: SSI07r1
Positions per revolution: 8192
Differentiable revolutions: 4096
Output code: Gray
Line count: 512
Output signal: ~1Vpp
Cutoff frequency (-3 dB): 130.00 kHz
Power supply: 5 V (+-5 %)
Coupling version: Expanding ring coupling
for 65mm mating diameter
Shaft: Blind hollow shaft with
clamping ring, diameter 12
mm, depth 24 mm, sturdy
version
Degree of protection: II 2G Ex db IIC T120°C /
II 2D Ex tb IIIC T120°C
Operating temperature: -20/+100 °C
Electrical connection: Coupling M23, male, 17-pin
Pin configuration: D288678
Connecting direction: radial
Cable length: 25.00 m
Special characteristics, rotational encoders: none
Included part: Protective cap [377109-01]
Absolute rotary encoder (multiturn) with integral bearing for mounting by stator
coupling
Data interface: SSI07r1
Positions per revolution: 8192
Differentiable revolutions: 4096
Output code: Gray
Line count: 512
Output signal: ~1Vpp
Cutoff frequency (-3 dB): 130.00 kHz
Power supply: 5 V (+-5 %)
Coupling version: Expanding ring coupling
for 65mm mating diameter
Shaft: Blind hollow shaft with
clamping ring, diameter 12
mm, depth 24 mm, sturdy
version
Degree of protection: II 2G Ex db IIC T120°C /
II 2D Ex tb IIIC T120°C
Operating temperature: -20/+100 °C
Electrical connection: Coupling M23, male, 17-pin
Pin configuration: D288678
Connecting direction: radial
Cable length: 25.00 m
Special characteristics, rotational encoders: none
Included part: Protective cap [377109-01]
Identnumber
Identnumber
815149-01
Data interface
Data interface
SSI07r1
Positions per revolution
Positions per revolution
8192
Differentiable revolutions
Differentiable revolutions
4096
Output code
Output code
Gray
Line count
Line count
512
Output signal
Output signal
~1Vpp
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
130.00 kHz
Power supply
Power supply
5 V (+-5 %)
Coupling version
Coupling version
Expanding ring coupling for 65mm mating diameter
Shaft
Shaft
Blind hollow shaft with clamping ring, diameter 12 mm, depth 24 mm, sturdy version
Degree of protection
Degree of protection
II 2G Ex db IIC T120°C / II 2D Ex tb IIIC T120°C
Operating temperature
Operating temperature
-20/+100 °C
Electrical connection
Electrical connection
Coupling M23, male, 17-pin
Pin configuration
Pin configuration
D288678
Connecting direction
Connecting direction
radial
Cable length
Cable length
25.00 m
Special characteristics, rotational encoders
Special characteristics, rotational encoders
none
Included part
Included part
Protective cap [377109-01]
Downloads / CAD / Mounting / Documentation
Brochure
ECN 413 EnDat01/SSI, ECN 425 EnDat22, EQN 425 EnDat10/SSI, EQN 437 EnDat22 ATEX, Mounting Instructions Czech
ECN 413 EnDat01/SSI, ECN 425 EnDat22, EQN 425 EnDat10/SSI, EQN 437 EnDat22 ATEX, Mounting Instructions Danish
ECN 413 EnDat01/SSI, ECN 425 EnDat22, EQN 425 EnDat10/SSI, EQN 437 EnDat22 ATEX, Mounting Instructions Estonian
ECN 413 EnDat01/SSI, ECN 425 EnDat22, EQN 425 EnDat10/SSI, EQN 437 EnDat22 ATEX, Mounting Instructions Finnish
ECN 413 EnDat01/SSI, ECN 425 EnDat22, EQN 425 EnDat10/SSI, EQN 437 EnDat22 ATEX, Mounting Instructions Hungarian
ECN 413 EnDat01/SSI, ECN 425 EnDat22, EQN 425 EnDat10/SSI, EQN 437 EnDat22 ATEX, Mounting Instructions Multilingual
ECN 413 EnDat01/SSI, ECN 425 EnDat22, EQN 425 EnDat10/SSI, EQN 437 EnDat22 ATEX, Mounting Instructions Slovenian
ECN 413 EnDat01/SSI, ECN 425 EnDat22, EQN 425 EnDat10/SSI, EQN 437 EnDat22 ATEX, Mounting Instructions bg
Mounting Instructions
- ECN 413 EnDat01/SSI, ECN 425 EnDat22, EQN 425 EnDat10/SSI, EQN 437 EnDat22 ATEX, Mounting Instructions Swedish
- ECN 413 EnDat01/SSI, ECN 425 EnDat22, EQN 425 EnDat10/SSI, EQN 437 EnDat22 ATEX, Mounting Instructions ro
- ECN 413 EnDat01/SSI, ECN 425 EnDat22, EQN 425 EnDat10/SSI, EQN 437 EnDat22 ATEX, Mounting Instructions Portuguese
- ECN 413 EnDat01/SSI, ECN 425 EnDat22, EQN 425 EnDat10/SSI, EQN 437 EnDat22 ATEX, Mounting Instructions Polish
- ECN 413 EnDat01/SSI, ECN 425 EnDat22, EQN 425 EnDat10/SSI, EQN 437 EnDat22 ATEX, Mounting Instructions Dutch
- ECN 413 EnDat01/SSI, ECN 425 EnDat22, EQN 425 EnDat10/SSI, EQN 437 EnDat22 ATEX, Mounting Instructions lt
- ECN 413 EnDat01/SSI, ECN 425 EnDat22, EQN 425 EnDat10/SSI, EQN 437 EnDat22 ATEX, Mounting Instructions Latvian
- ECN 413 EnDat01/SSI, ECN 425 EnDat22, EQN 425 EnDat10/SSI, EQN 437 EnDat22 ATEX, Mounting Instructions Slovakian
- ECN 413 EnDat01/SSI, ECN 425 EnDat22, EQN 425 EnDat10/SSI, EQN 437 EnDat22 ATEX, Mounting Instructions hr
- ECN 413 EnDat01/SSI, ECN 425 EnDat22, EQN 425 EnDat10/SSI, EQN 437 EnDat22 ATEX, Mounting Instructions el
Successor product
Identnumber
Identnumber
815149-02