Letzte Aktualisierung: July 21 2024 23:32:53.

AK LIDA 48R
Scanning head for LIDA incremental exposed linear encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK LIDA 48R
Scanning head for LIDA incremental exposed linear encoder
Signal period: 20.000 µm
Reference mark: selectable by magnet
Output signal: sinusoidal voltage
signals (1 Vpp)
Cutoff frequency (-3 dB): 360.00 kHz
Power supply: 5 V (+-5 %)
Limit switch: without
Cable type: PUR Ø 3.7 mm
Cable length: 1.00 m
Electrical connection: Coupling M23, male,
12-pin
Pin configuration: D360265
Identnumber
Identnumber
816547-01
Signal period
Signal period
20.000 µm
Reference mark
Reference mark
selectable by magnet
Output signal
Output signal
sinusoidal voltage signals (1 Vpp)
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
360.00 kHz
Power supply
Power supply
5 V (+-5 %)
Limit switch
Limit switch
without
Cable type
Cable type
PUR Ø 3.7 mm
Cable length
Cable length
1.00 m
Electrical connection
Electrical connection
Coupling M23, male, 12-pin
Pin configuration
Pin configuration
D360265
SCIP ID
SCIP ID
1384f4a8-51b7-42b0-bfbb-03d79df3c63b
Downloads / CAD / Mounting / Documentation