Letzte Aktualisierung: August 13 2024 23:31:18.

LS 1679
Incremental sealed linear encoder with large cross section with integrated guide
way for bending machines

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
LS 1679
Incremental sealed linear encoder with large cross section with integrated guide
way for bending machines
Measuring length: 270 mm
Accuracy grade: ± 10.0 µm
Measuring step: 1000 nm
Fastening type: End blocks, left end block
flexible
Reference mark position:35 mm Distance in mm from
the beginning of the
measuring length,
selectable
Reference pulse width: 90°
Fault detection signal: for disturbance Ua1/Ua2
high-impedance
Power supply: 5V+-5%
Connecting direction: Cable outlet right
Cable length: 0.50 m
Electrical connection: Connector M23, male,
12-pin
Pin configuration: D294999
Special characteristics,Linear scale on the right
linear encoder: glued
Identnumber
Identnumber
819471-03
Measuring length
Measuring length
270 mm
Accuracy grade
Accuracy grade
± 10.0 µm
Measuring step
Measuring step
1000 nm
Fastening type
Fastening type
End blocks, left end block flexible
Reference mark position
Reference mark position
35 mm Distance in mm from the beginning of the measuring length, selectable
Reference pulse width
Reference pulse width
90°
Fault detection signal
Fault detection signal
for disturbance Ua1/Ua2 high-impedance
Power supply
Power supply
5V+-5%
Connecting direction
Connecting direction
Cable outlet right
Cable length
Cable length
0.50 m
Electrical connection
Electrical connection
Connector M23, male, 12-pin
Pin configuration
Pin configuration
D294999
Special characteristics,Linear scale on the right
linear encoder
linear encoder
glued
SCIP ID
SCIP ID
d71723be-658a-4867-b675-bcf5ebf2076d
Downloads / CAD / Mounting / Documentation