Letzte Aktualisierung: October 03 2024 23:35:12.

EBI 1135
Absolute modular rotary encoder (battery-backed multiturn) with inductive scanni
ng without integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
EBI 1135
Absolute modular rotary encoder (battery-backed multiturn) with inductive scanni
ng without integral bearing
Differentiable revolutions: 65536
Positions per revolution: 262144
Data interface: EnDat22
Output code: Binary
Fault detection signal: Error message "BBMT
rotation counter overflow"
deactivated
Power supply: Up = 3.6 V ... 14 V; Ubat
= 3.6 V (nom.) ... 5.25 V
(max.)
Flange version: Flange Ø 37 mm, centering
collar 34 mm, axial
clamping 2 x 180°
Shaft: Blind hollow shaft for
axial fastening, diameter
6 mm, depth 4 mm
Degree of protection: IP00 (EN60529)
Operating temperature: -20/+115 °C
Electrical connection: Bent plug connector,
double-row, 15-pin
Pin configuration: D740560
Connecting direction: radial
Included part: Screw M3 x25 -A2 ISO 4762
with Tuflok
Please pay attention to the product documentation!
Identnumber
Identnumber
820724-11
Differentiable revolutions
Differentiable revolutions
65536
Positions per revolution
Positions per revolution
262144
Data interface
Data interface
EnDat22
Output code
Output code
Binary
Fault detection signal
Fault detection signal
Error message "BBMT rotation counter overflow" deactivated
Power supply
Power supply
Up = 3.6 V ... 14 V; Ubat = 3.6 V (nom.) ... 5.25 V (max.)
Flange version
Flange version
Flange Ø 37 mm, centering collar 34 mm, axial clamping 2 x 180°
Shaft
Shaft
Blind hollow shaft for axial fastening, diameter 6 mm, depth 4 mm
Degree of protection
Degree of protection
IP00 (EN60529)
Operating temperature
Operating temperature
-20/+115 °C
Electrical connection
Electrical connection
Bent plug connector, double-row, 15-pin
Pin configuration
Pin configuration
D740560
Connecting direction
Connecting direction
radial
Included part
Included part
Screw M3 x25 -A2 ISO 4762 with Tuflok
Please pay attention to the product documentation!
Downloads / CAD / Mounting / Documentation