Letzte Aktualisierung: July 25 2024 23:36:47.

Measuring system MSA 770.03-0 N

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Measuring system MSA 770.03-0 N
All reference marks active Grating pitch: 20 µm
Accuracy: ±5 µm/m
Reference pulse D2: 25 mm from left and every 50
mm
Power supply: +5 V ±5 %
Output signal: sinusoidal 1 Vpp
Cable code N04: K1, 3 m cable, connector LD15
Connector configuration: D736032
Measuring length: 370 mm
Identnumber
Identnumber
821208-17
All reference marks active Grating pitch
All reference marks active Grating pitch
20 µm
Accuracy
Accuracy
±5 µm/m
Reference pulse D2
Reference pulse D2
25 mm from left and every 50
mm
Power supply
Power supply
+5 V ±5 %
Output signal
Output signal
sinusoidal 1 Vpp
Cable code N04
Cable code N04
K1, 3 m cable, connector LD15
Connector configuration
Connector configuration
D736032
Measuring length
Measuring length
370 mm
Downloads / CAD / Mounting / Documentation