Letzte Aktualisierung: July 25 2024 23:36:47.

AK LIDA 27
Scanning head for LIDA incremental exposed linear encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK LIDA 27
Scanning head for LIDA incremental exposed linear encoder
Signal period: 200.000 µm
Reference mark: active
Output signal: Square-wave signals, TTL
levels with 100-fold
interpolation
Max. scanning frequency:12.50 kHz
Reference pulse width: 90 °
Fault detection signal: for disturbance LOW
Reversal hysteresis: with
Power supply: 5 V (+-5 %)
Cable type: PUR Ø 4.3 mm
Cable length: 3.00 m
Electrical connection: D-sub connector, 2-row,
with locking screws, male,
15-pin
Pin configuration: D573681
Fastening type: Screw-on type
Special characteristics,with integrated operating
scanning head: display
Identnumber
Identnumber
822135-02
Signal period
Signal period
200.000 µm
Reference mark
Reference mark
active
Output signal
Output signal
Square-wave signals, TTL levels with 100-fold interpolation
Max. scanning frequency
Max. scanning frequency
12.50 kHz
Reference pulse width
Reference pulse width
90 °
Fault detection signal
Fault detection signal
for disturbance LOW
Reversal hysteresis
Reversal hysteresis
with
Power supply
Power supply
5 V (+-5 %)
Cable type
Cable type
PUR Ø 4.3 mm
Cable length
Cable length
3.00 m
Electrical connection
Electrical connection
D-sub connector, 2-row, with locking screws, male, 15-pin
Pin configuration
Pin configuration
D573681
Fastening type
Fastening type
Screw-on type
Special characteristics,with integrated operating
scanning head
scanning head
display
Downloads / CAD / Mounting / Documentation
Successor product
Identnumber
Identnumber
1178994-02