Letzte Aktualisierung: July 04 2024 23:33:36.

EBI135
Absolute modular rotary encoder (battery-backed multiturn) with inductive scanni
ng without integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
EBI135
Absolute modular rotary encoder (battery-backed multiturn) with inductive scanni
ng without integral bearing
Differentiable revolutions: 65536
Positions per revolution: 524288
Data interface: EnDat22
Output code: Binary
Power supply: Up = 3.6 V ... 14 V; Ubat
= 3.6 V (nom.) ... 5.25 V
(max.)
Flange version: Flange with 91 mm outside
diameter and 85 mm bolt
hole circle for M3, 3 x
120°
Shaft: Hollow through shaft with
radial clamping ring,
diameter 50 mm
Degree of protection: IP20 (EN60529)
Operating temperature: -30/+115 °C
Electrical connection: Plug connector, straight,
double-row, 15-pin
Pin configuration: D1001179
Connecting direction: axial
Please pay attention to the product documentation!
Identnumber
Identnumber
823405-01
Differentiable revolutions
Differentiable revolutions
65536
Positions per revolution
Positions per revolution
524288
Data interface
Data interface
EnDat22
Output code
Output code
Binary
Power supply
Power supply
Up = 3.6 V ... 14 V; Ubat = 3.6 V (nom.) ... 5.25 V (max.)
Flange version
Flange version
Flange with 91 mm outside diameter and 85 mm bolt hole circle for M3, 3 x 120°
Shaft
Shaft
Hollow through shaft with radial clamping ring, diameter 50 mm
Degree of protection
Degree of protection
IP20 (EN60529)
Operating temperature
Operating temperature
-30/+115 °C
Electrical connection
Electrical connection
Plug connector, straight, double-row, 15-pin
Pin configuration
Pin configuration
D1001179
Connecting direction
Connecting direction
axial
Please pay attention to the product documentation!
Downloads / CAD / Mounting / Documentation