Letzte Aktualisierung: April 16 2026 23:39:34.

Measuring system MSA 771.23-2 N

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Measuring system MSA 771.23-2 N
All reference marks active Grating pitch: 20 µm, 1 fold
Accuracy: ±5 µm/m
Reference pulse 15: 20 mm from left and every 50
mm
Power supply: +5 V ±5 %
Output signal: squarewave via Linedriver TTL
Switch signal: OC - active high imp.
Cable code N64: K1, 1 m cable, connector L121
Connector configuration: D801141
Measuring length: 1640 mm
ID number
ID number
824820-01
All reference marks active Grating pitch
All reference marks active Grating pitch
20 µm, 1 fold
Accuracy
Accuracy
±5 µm/m
Reference pulse 15
Reference pulse 15
20 mm from left and every 50
mm
Power supply
Power supply
+5 V ±5 %
Output signal
Output signal
squarewave via Linedriver TTL
Switch signal
Switch signal
OC - active high imp.
Cable code N64
Cable code N64
K1, 1 m cable, connector L121
Connector configuration
Connector configuration
D801141
Measuring length
Measuring length
1640 mm