Letzte Aktualisierung: July 25 2024 23:36:47.
ECI1119
Absolute modular rotary encoder (singleturn) with inductive scanning without int
egral bearing
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
ECI1119
Absolute modular rotary encoder (singleturn) with inductive scanning without int
egral bearing
Positions per revolution: 524288
Data interface: EnDat22
Output code: Binary
Power supply: 3.6 V ... 14 V
Flange version: Flange Ø 36.83 mm,
centering collar 36.83 mm,
length 1.7 mm, axial
clamping 2 x 180°
Shaft: Blind hollow shaft for
axial fastening, inside
diameter 6 mm, driving lug
2 mm, projecting 2.6mm
Degree of protection: IP00 (EN60529)
Operating temperature: -40/+110 °C
Electrical connection: Plug connector, straight,
double-row, 15-pin
Pin configuration: D608296
Connecting direction: axial
Type of packaging: Collective package in box,
quantity of 80
Safety concept: Functional safety
Please pay attention to the product documentation!
Absolute modular rotary encoder (singleturn) with inductive scanning without int
egral bearing
Positions per revolution: 524288
Data interface: EnDat22
Output code: Binary
Power supply: 3.6 V ... 14 V
Flange version: Flange Ø 36.83 mm,
centering collar 36.83 mm,
length 1.7 mm, axial
clamping 2 x 180°
Shaft: Blind hollow shaft for
axial fastening, inside
diameter 6 mm, driving lug
2 mm, projecting 2.6mm
Degree of protection: IP00 (EN60529)
Operating temperature: -40/+110 °C
Electrical connection: Plug connector, straight,
double-row, 15-pin
Pin configuration: D608296
Connecting direction: axial
Type of packaging: Collective package in box,
quantity of 80
Safety concept: Functional safety
Please pay attention to the product documentation!
Identnumber
Identnumber
826930-51
Positions per revolution
Positions per revolution
524288
Data interface
Data interface
EnDat22
Output code
Output code
Binary
Power supply
Power supply
3.6 V ... 14 V
Flange version
Flange version
Flange Ø 36.83 mm, centering collar 36.83 mm, length 1.7 mm, axial clamping 2 x 180°
Shaft
Shaft
Blind hollow shaft for axial fastening, inside diameter 6 mm, driving lug 2 mm, projecting 2.6mm
Degree of protection
Degree of protection
IP00 (EN60529)
Operating temperature
Operating temperature
-40/+110 °C
Electrical connection
Electrical connection
Plug connector, straight, double-row, 15-pin
Pin configuration
Pin configuration
D608296
Connecting direction
Connecting direction
axial
Type of packaging
Type of packaging
Collective package in box, quantity of 80
Safety concept
Safety concept
Functional safety
Please pay attention to the product documentation!
SCIP ID
SCIP ID
894483b4-7bdf-4fda-82b1-c96118f15383
Downloads / CAD / Mounting / Documentation
Mounting Instructions
- ECI 1119/EQI 1131 EnDat22 FS 82A, 1KA, Mounting Instructions Polish
- ECI 1119/EQI 1131 EnDat22 FS 82A, 1KA, Mounting Instructions bg
- ECI 1119/EQI 1131 EnDat22 FS 82A, 1KA, Mounting Instructions Finnish
- ECI 1119/EQI 1131 EnDat22 FS 82A, 1KA, Mounting Instructions ro
- ECI 1119/EQI 1131 EnDat22 FS 82A, 1KA, Mounting Instructions Swedish
- ECI 1119/EQI 1131 EnDat22 FS 82A, 1KA, Mounting Instructions Slovakian
- ECI 1119/EQI 1131 EnDat22 FS 82A, 1KA, Mounting Instructions Slovenian
- ECI 1119/EQI 1131 EnDat22 FS 82A, 1KA, Mounting Instructions Czech
- ECI 1119/EQI 1131 EnDat22 FS 82A, 1KA, Mounting Instructions Hungarian
- ECI 1119/EQI 1131 EnDat22 FS 82A, 1KA, Mounting Instructions Multilingual
- ECI 1119/EQI 1131 EnDat22 FS 82A, 1KA, Mounting Instructions Estonian
- ECI 1119/EQI 1131 EnDat22 FS 82A, 1KA, Mounting Instructions Danish
- ECI 1119/EQI 1131 EnDat22 FS 82A, 1KA, Mounting Instructions Portuguese
- ECI 1119/EQI 1131 EnDat22 FS 82A, 1KA, Mounting Instructions el
- ECI 1119/EQI 1131 EnDat22 FS 82A, 1KA, Mounting Instructions hr
- ECI 1119/EQI 1131 EnDat22 FS 82A, 1KA, Mounting Instructions Latvian
- ECI 1119/EQI 1131 EnDat22 FS 82A, 1KA, Mounting Instructions lt
- ECI 1119/EQI 1131 EnDat22 FS 82A, 1KA, Mounting Instructions Dutch
Successor product
Identnumber
Identnumber
1164809-01
Identnumber
Identnumber
1164809-51