Letzte Aktualisierung: July 25 2024 23:36:47.

ITC 760
Touch screen unit for second operator station or 2-screen system "extended work
space"

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ITC 760
Touch screen unit for second operator station or 2-screen system "extended work
space"
Display: 15.0", XGA, 1024x768
Data interface: 1xEthernet + 6xUSB
Power supply: 24 V NC
Degree of protection: IP54 at front / IP20 in
back (EN60529)
Identnumber
Identnumber
827086-01
Display
Display
15.0", XGA, 1024x768
Data interface
Data interface
1xEthernet + 6xUSB
Power supply
Power supply
24 V NC
Degree of protection
Degree of protection
IP54 at front / IP20 in back (EN60529)
SCIP ID
SCIP ID
6f87b790-1821-4032-9892-8b901ae5f359
Downloads / CAD / Mounting / Documentation