Letzte Aktualisierung: July 23 2024 23:31:58.

Angle encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Angle encoder
Accuracy: +/- 2 sec.
Power supply: +5V
Output signals: 11uAss
Protection: IP64
Reference marks: distance-coded
Electrical connection: Cable 1 m with connec.
can be used ax. or radia.
Lines: 18000
Identnumber
Identnumber
298465-01
Accuracy
Accuracy
+/- 2 sec.
Power supply
Power supply
+5V
Output signals
Output signals
11uAss
Protection
Protection
IP64
Reference marks
Reference marks
distance-coded
Electrical connection
Electrical connection
Cable 1 m with connec. can be used ax. or radia.
Lines
Lines
18000
Downloads / CAD / Mounting / Documentation
Successor product
Identnumber
Identnumber
377555-01