Letzte Aktualisierung: July 23 2024 23:31:58.

ROD 750C
Incremental angle encoder with integral bearing for separate shaft coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ROD 750C
Incremental angle encoder with integral bearing for separate shaft coupling
Line count: 18000
System accuracy: ±2.0''
Output signal: ~11µApp
Cutoff frequency (-3 dB): 90.00 kHz
Reference mark: analog, ref. mark coded,
nominal increment 1000
Power supply: 5 V (+-5 %)
Flange version: Flange with 170 mm outside
diameter and 140 mm
centering collar, aluminum
Shaft: Solid shaft, diameter 14
mm, length 20 mm, with
internal thread M6, depth
16 mm
Degree of protection: IP64 (EN60529)
Operating temperature: 0/+50 °C
Electrical connection: Connector M23, male, 9-pin
Pin configuration: D295051
Connecting direction: Cable outlet for axial and
radial use
Cable length: 1.00 m
Special characteristics, rotational encoders: none
Identnumber
Identnumber
377555-01
Line count
Line count
18000
System accuracy
System accuracy
±2.0''
Output signal
Output signal
~11µApp
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
90.00 kHz
Reference mark
Reference mark
analog, ref. mark coded, nominal increment 1000
Power supply
Power supply
5 V (+-5 %)
Flange version
Flange version
Flange with 170 mm outside diameter and 140 mm centering collar, aluminum
Shaft
Shaft
Solid shaft, diameter 14 mm, length 20 mm, with internal thread M6, depth 16 mm
Degree of protection
Degree of protection
IP64 (EN60529)
Operating temperature
Operating temperature
0/+50 °C
Electrical connection
Electrical connection
Connector M23, male, 9-pin
Pin configuration
Pin configuration
D295051
Connecting direction
Connecting direction
Cable outlet for axial and radial use
Cable length
Cable length
1.00 m
Special characteristics, rotational encoders
Special characteristics, rotational encoders
none
SCIP ID
SCIP ID
c2bc29e4-e78a-4906-ae37-843478459288
Downloads / CAD / Mounting / Documentation
Successor product
Identnumber
Identnumber
383600-01
Info
Attention! Only with adapter 1Vss => 11µAss.
Identnumber
Identnumber
364914-01
Info