Letzte Aktualisierung: July 25 2024 23:36:47.

ND 281B
Display unit with 1024 fold subdivision for sealed linear encoders and angular e
ncoders

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ND 281B
Display unit with 1024 fold subdivision for sealed linear encoders and angular e
ncoders
1 measuring system input:
for sinusoidal current signals (11uApp) or
voltage singals (1 Vpp)
Data interface: V.24/RS-232-C
Functions: 2 reference points
mm/inch calculator
grouping into two limit values
minimum/maximum memory
switching inputs and outputs
linear and not linear axis error
compensation
Included accessories:
power cable, cable length 3,00 m
Identnumber
Identnumber
344996-01
1 measuring system input
1 measuring system input
for sinusoidal current signals (11uApp) or
voltage singals (1 Vpp)
Data interface
Data interface
V.24/RS-232-C
Functions
Functions
2 reference points mm/inch calculator grouping into two limit values minimum/maximum memory switching inputs and outputs linear and not linear axis error compensation
Included accessories
Included accessories
power cable, cable length 3,00 m
Downloads / CAD / Mounting / Documentation
Successor product
Identnumber
Identnumber
636287-01