Letzte Aktualisierung: August 15 2024 23:31:21.

RON 705
Incremental angle encoder with integral bearing and integrated stator coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
RON 705
Incremental angle encoder with integral bearing and integrated stator coupling
Line count: 18000
System accuracy: ±2.0''
Output signal: sinusoidal current signals
(11 µApp)
Cutoff frequency (-3 dB): 90.00 kHz
Reference mark: analog
Power supply: 5 V (+-5 %)
Flange version: Flange with 170 mm outside
diameter and 140 mm
centering collar, drainage
channels, aluminum
Shaft: Hollow through shaft for
axial clamping, diameter
50 mm
Degree of protection for housing: IP64 (EN60529)
Operating temperature: 0/+50 °C
Electrical connection: Connector M23, male, 9-pin
Pin configuration: D295051
Connecting direction: Cable outlet for axial and
radial use
Cable length: 1.50 m
Cable type: PUR Ø 6.0 mm
Special characteristics, rotational encoders: none
Identnumber
Identnumber
355879-06
Line count
Line count
18000
System accuracy
System accuracy
±2.0''
Output signal
Output signal
sinusoidal current signals (11 µApp)
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
90.00 kHz
Reference mark
Reference mark
analog
Power supply
Power supply
5 V (+-5 %)
Flange version
Flange version
Flange with 170 mm outside diameter and 140 mm centering collar, drainage channels, aluminum
Shaft
Shaft
Hollow through shaft for axial clamping, diameter 50 mm
Degree of protection for housing
Degree of protection for housing
IP64 (EN60529)
Operating temperature
Operating temperature
0/+50 °C
Electrical connection
Electrical connection
Connector M23, male, 9-pin
Pin configuration
Pin configuration
D295051
Connecting direction
Connecting direction
Cable outlet for axial and radial use
Cable length
Cable length
1.50 m
Cable type
Cable type
PUR Ø 6.0 mm
Special characteristics, rotational encoders
Special characteristics, rotational encoders
none
SCIP ID
SCIP ID
dd6eb425-3094-4285-bfcc-6eb7ae284b03
Downloads / CAD / Mounting / Documentation
Successor product
Identnumber
Identnumber
364914-01
Identnumber
Identnumber
355880-05