Letzte Aktualisierung: July 25 2024 23:36:47.

ERO 785
Incremental modular angle encoder without integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ERO 785
Incremental modular angle encoder without integral bearing
Line count: 36000
System accuracy: ± 4.2
Output signal: ~1Vpp
Power supply: 5 V (+-10 %)
Shaft: Hollow through shaft,
diameter 47.2 mm
Degree of protection: IP00 (EN60529)
Operating temperature: 0/+50 °C
Electrical connection: Flange socket, male,
12-pin with mounting
adapter
Pin configuration: D294999
Cable length: 0.30
Special characteristics, rotational encoders: none
Identnumber
Identnumber
363597-01
Line count
Line count
36000
System accuracy
System accuracy
± 4.2
Output signal
Output signal
~1Vpp
Power supply
Power supply
5 V (+-10 %)
Shaft
Shaft
Hollow through shaft, diameter 47.2 mm
Degree of protection
Degree of protection
IP00 (EN60529)
Operating temperature
Operating temperature
0/+50 °C
Electrical connection
Electrical connection
Flange socket, male, 12-pin with mounting adapter
Pin configuration
Pin configuration
D294999
Cable length
Cable length
0.30
Special characteristics, rotational encoders
Special characteristics, rotational encoders
none
SCIP ID
SCIP ID
39dc1bd1-dcad-4bc2-be95-e58e20069aa3
Downloads / CAD / Mounting / Documentation
Successor product
Identnumber
Identnumber
363544-04