Letzte Aktualisierung: August 13 2024 23:31:18.

RCN 2380
Absolute angle encoder (singleturn) with integral bearing and integrated stator
coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
RCN 2380
Absolute angle encoder (singleturn) with integral bearing and integrated stator
coupling
System accuracy: ±5.0''
Data interface: EnDat02
Positions per revolution: 67108864
Output code: Binary
Line count: 16384
Output signal: ~1Vpp
Cutoff frequency (-3 dB): 400.00 kHz
Power supply: 3.6 V ... 14 V
Shaft: Hollow through shaft for
axial clamping, diameter
20 mm
Flange version: Rectangular flange with
85 mm centering collar,
drainage channels,
aluminum
Degree of protection: IP64 (EN60529)
Operating temperature: -20/+60 °C
Max. mechanical permissible speed/rotational speed: 1500 1/min
Electrical connection: Flange socket
Ultra-Lock, male, 12-pin
Pin configuration: D629024
Connecting direction: tangential
Special characteristics, rotational encoders: none
Identnumber
Identnumber
667785-01
System accuracy
System accuracy
±5.0''
Data interface
Data interface
EnDat02
Positions per revolution
Positions per revolution
67108864
Output code
Output code
Binary
Line count
Line count
16384
Output signal
Output signal
~1Vpp
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
400.00 kHz
Power supply
Power supply
3.6 V ... 14 V
Shaft
Shaft
Hollow through shaft for axial clamping, diameter 20 mm
Flange version
Flange version
Rectangular flange with 85 mm centering collar, drainage channels, aluminum
Degree of protection
Degree of protection
IP64 (EN60529)
Operating temperature
Operating temperature
-20/+60 °C
Max. mechanical permissible speed/rotational speed
Max. mechanical permissible speed/rotational speed
1500 1/min
Electrical connection
Electrical connection
Flange socket Ultra-Lock, male, 12-pin
Pin configuration
Pin configuration
D629024
Connecting direction
Connecting direction
tangential
Special characteristics, rotational encoders
Special characteristics, rotational encoders
none
SCIP ID
SCIP ID
ca789ac9-1218-47d1-bb66-0a4373ebf477
Downloads / CAD / Mounting / Documentation
Successor product
Identnumber
Identnumber
1244623-01