Letzte Aktualisierung: August 07 2024 23:36:54.

ROC 413
Absolute rotary encoder (singleturn) with integral bearing for separate shaft co
upling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ROC 413
Absolute rotary encoder (singleturn) with integral bearing for separate shaft co
upling
Data interface: SSI01r1 serial output
signals, word length 13
bits without parity,
ascending values
clockwise, cyclic position
value formation < 5 µs
Positions per revolution: 8192
Output code: Gray
Line count: 512
Output signal: ~1Vpp
Cutoff frequency (-3 dB): 130.00 kHz
Power supply: 5 V (+-5 %)
Flange version: Clamping flange 36 mm,
bolt circle Ø 48 mm, 3 x
M4 Shaft: Solid shaft, diameter 10
mm, length 20 mm
Degree of protection: II 2 G Ex db IIC T120°C /
II 2 D Ex tb IIIC T120°C
Operating temperature: -20/+100 °C
Electrical connection: Coupling, male 17-pin
Pin configuration: D288678
Connecting direction: radial
Cable length: 10.00 m
Special characteristics, rotational encoders: none
Included part: Protective cap [377109-01]
Identnumber
Identnumber
815112-01
Data interface
Data interface
SSI01r1 serial output signals, word length 13 bits without parity, ascending values clockwise, cyclic position value formation < 5 µs
Positions per revolution
Positions per revolution
8192
Output code
Output code
Gray
Line count
Line count
512
Output signal
Output signal
~1Vpp
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
130.00 kHz
Power supply
Power supply
5 V (+-5 %)
Flange version
Flange version
Clamping flange 36 mm, bolt circle Ø 48 mm, 3 x M4 Shaft: Solid shaft, diameter 10 mm, length 20 mm
Degree of protection
Degree of protection
II 2 G Ex db IIC T120°C / II 2 D Ex tb IIIC T120°C
Operating temperature
Operating temperature
-20/+100 °C
Electrical connection
Electrical connection
Coupling, male 17-pin
Pin configuration
Pin configuration
D288678
Connecting direction
Connecting direction
radial
Cable length
Cable length
10.00 m
Special characteristics, rotational encoders
Special characteristics, rotational encoders
none
Included part
Included part
Protective cap [377109-01]
Downloads / CAD / Mounting / Documentation
Successor product
Identnumber
Identnumber
815112-02